??
Catalog navigation
CAD model selection
Selectable products: 6276
HELP_VARIABLE
Company
TE Connectivity
Description
Automotive, Truck, Bus, & Off-Road Housings
Bill of material
4-2098641-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Connector Style
Connector System
Sealable
Hybrid Connector
Primary Locking Feature
Strain Relief
Row-to-Row Spacing
mm
Row-to-Row Spacing
in
Connector & Contact Terminates To
Number of Positions
Number of Rows
Nominal Voltage Architecture
V
Operating Voltage
VAC
Operating Voltage
VDC
Blank Cavity Position
Color
Cable Exit Angle
Body Material
Connector Code
Mating Pin Diameter
mm
Mating Pin Diameter
in
Mating Tab Width
mm
Mating Tab Width
in
Contact Current Rating (Max)
A
Connector Mounting Type
Terminal Position Assurance
Mounting Feature
Polarized
Centerline (Pitch)
mm
Centerline (Pitch)
in
Width
mm
Width
in
Length
mm
Length
in
Height
mm
Height
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
Degree of Protection
UL Flammability Rating
Agency/Standard
Packaging Method
Packaging Quantity
Connector Position Assurance Capable
Serviceable
Previews
3D
2D
Download CAD models