??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Data Bus Terminators
Bill of material
062135-000
PN
062135-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
062135-000
TE Internal Description
D-621-0453-L
Alias #
1190470-5
Connector Style
Bayonet
Connector Type
Plug
Product Type
Data Bus Component
Impedance
78 Ohm
Contact Type
Pin
Connection Type
Solder
Polarization (Bayonet Style)
A
Operating Temperature Max
125 C
Space-Grade
No
Previews
3D
2D
Сваляне на CAD модели