??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tecnorm
Description
Drive wheel D48 - Optional accessories
Bill of material
Drive_wheel_D 48
Order number
D 48
D Est.
50 mm
D Prim.
48 mm
M
1 mm
Angle pressure
20 °
Z
48 mm
Previews
3D
Dimension
2D
Download CAD models