??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
System Seals
Description
W18 (Metric) - Heavy-Duty, Double-Acting Wiper - Series 318 (Metric)
Bill of material
318.07095-100
Part No.
318.07095
Series
318
Option
Material
d Inner Diameter
mm
L Groove Length
mm
B
mm
D Outer Diameter
92.20 mm
H Seal Height
13.52 mm
L1
4.20 mm
D1
80.70 mm
R/R1 Groove Radius
1.20 mm
A
0.50 mm
S
2.50 mm
Pressure
bar
Groove Option
预览
3D
尺寸标注
2D
下载CAD模型