您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: System Seals
Created: 14.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
System Seals
318.08713-1450
System Seals
Hydraulic Seals
Wipers, Guide Elements & Static Seals
Powered by
CAD模型選擇
{systemseals/hydraulic_seals/wipers_guide_elements_static_seals/w18_i_asmtab.prj},{NB=318.08713-1450},{MS=I},{SERIES=318},{OPT=},{MAT=MT23},{ID=4.000},{L=0.248},{B=0.437},{A=0.020},{S=0.100},{PRES=1450},{GO=},{PPATH=w18_i_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
System Seals
Description
W18 (Imperial) - Heavy-Duty, Double-Acting Wiper - Series 318 (Imperial)
Bill of material
318.08713-1450
Part No.
318.08713
Series
318
Option
Standard
Custom
Standard
Custom
Material
PTFE/Bronze, NBR
PTFE/Bronze, FPM
PTFE/Glass-Moly, FPM
PTFE/Bronze, NBR
PTFE/Bronze, FPM
PTFE/Glass-Moly, FPM
d Inner Diameter
4.000
4.500
5.000
5.500
5.750
6.250
6.500
7.000
7.250
7.500
8.000
8.250
8.500
8.750
9.000
9.500
9.750
10.000
11.000
11.500
11.750
12.000
12.250
12.750
13.000
13.500
14.000
14.500
14.750
15.000
15.500
16.000
16.500
16.625
17.000
17.250
17.875
18.000
18.500
19.000
19.500
19.750
21.000
21.500
22.000
22.500
23.500
23.750
24.000
25.000
26.000
26.625
26.875
27.000
28.000
28.500
29.500
30.000
30.250
30.500
31.000
31.500
32.000
32.250
32.500
34.000
36.000
40.500
40.750
41.000
42.500
47.000
48.500
4.000
4.500
5.000
5.500
5.750
6.250
6.500
7.000
7.250
7.500
8.000
8.250
8.500
8.750
9.000
9.500
9.750
10.000
11.000
11.500
11.750
12.000
12.250
12.750
13.000
13.500
14.000
14.500
14.750
15.000
15.500
16.000
16.500
16.625
17.000
17.250
17.875
18.000
18.500
19.000
19.500
19.750
21.000
21.500
22.000
22.500
23.500
23.750
24.000
25.000
26.000
26.625
26.875
27.000
28.000
28.500
29.500
30.000
30.250
30.500
31.000
31.500
32.000
32.250
32.500
34.000
36.000
40.500
40.750
41.000
42.500
47.000
48.500
Inch
L Groove Length
0.248
0.248
Inch
B
0.437
0.437
Inch
D Outer Diameter
4.874
Inch
H Seal Height
0.532
Inch
L1
0.165
Inch
D1
4.421
Inch
R/R1 Groove Radius
0.047
Inch
A
0.020
Inch
S
0.100
Inch
Pressure
1450
3625
6000
1450
3625
6000
psi
Groove Option
without Groove
with Groove
without Groove
with Groove
Weight
68.83
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型