??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
System Seals
Description
W15 (Imperial) - Heavy-Duty, Double-Acting Wiper - Series 315 (Imperial)
Bill of material
315.65451-1450
Part No.
315.65451
Series
315
Option
Material
d Inner Diameter
Cal
L Groove Length
Cal
B
Cal
D Outer Diameter
1.270 Cal
H Seal Height
0.186 Cal
D1
1.039 Cal
n
0.157 Cal
S
0.100 Cal
R/R1 Groove Radius
0.000 Cal
Pressure
psi
Groove Option
Weight
2.44 g
Previews
3D
Wymiar
2D
Pobierz modele CAD