??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
System Seals
Description
W01 (Metric) - Dirt Wiper - Series 301 (Metric)
Bill of material
301.34374-100
Part No.
301.34374
Series
301
Option
Material
d Inner Diameter
mm
D Outer Diameter
mm
B
4.00 mm
L Groove Length
mm
H Seal Height
mm
L1
1.00 mm
D1
26.00 mm
R/R1 Groove Radius
0.30 mm
R2
0.50 mm
Pressure
bar
Groove Option
Weight
4.32 g
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen