??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
System Seals
Description
G45R (Metric) - High-Strength Composite Guide Band - Series 845, Rod (Metric)
Bill of material
845.74750-100-R
Part No.
845.74750
Series
845
Option
Material
d Inner Diameter
mm
B
mm
D Outer Diameter
25.00 mm
L Groove Length
mm
H Seal Height
5.30 mm
D1
21.60 mm
R Radius
0.30 mm
Pressure
bar
Groove Option
Weight
1.23 g
Anteprime
3D
Dimensione
2D
Download modelli CAD