??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
System Seals
Description
R90 (Metric) - Heavy Duty Rod Seal - Series 190 (Metric)
Bill of material
190.91075-100
Part No.
190.91075
Series
190
Option
Material
d Inner Diameter
mm
L Groove Length
mm
B
mm
D Outer Diameter
30.00 mm
C Lead-in Chamfer
0.00 mm
R Groove Radius
0.00 mm
Pressure
bar
D1 Diametrical Extrusion Gap
20.70 mm
E/2 Radial Extrusion Gap
0.35 mm
Groove Option
Weight
1.72 g
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen