??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
System Seals
Description
R37 (Imperial) - Rod Seal - Series 137 (Imperial)
Bill of material
137.75288-1450
Part No.
137.75288
Series
137
Option
Material
d Inner Diameter
palec
D Outer Diameter
palec
B
0.375 palec
L Groove Length
palec
H Seal Height
0.750 palec
C Lead-in Chamfer
0.188 palec
R Groove Radius
0.016 palec
Pressure
psi
D1 Diametrical Extrusion Gap
2.539 palec
E/2 Radial Extrusion Gap
0.020 palec
Groove Option
Weight
41.07 g
Previews
3D
Dimenze
2D
Stáhnout CAD model