??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
System Seals
Description
R17 (Imperial) - Rod U-Cup Seal - Series 117 (Imperial)
Bill of material
117.88685-1450
Part No.
117.88685
Series
117
Option
Material
d Inner Diameter
Cal
D Outer Diameter
Cal
B
0.188 Cal
L Groove Length
Cal
H Seal Height
0.186 Cal
C Lead-in Chamfer
0.094 Cal
R Groove Radius
0.016 Cal
Pressure
psi
D1 Diametrical Extrusion Gap
2.020 Cal
E/2 Radial Extrusion Gap
0.010 Cal
Groove Option
Weight
5 g
Previews
3D
Wymiar
2D
Pobierz modele CAD