您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: System Seals
Created: 14.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
System Seals
109.90001-1450
System Seals
Hydraulic Seals
Rod Seals
Powered by
CAD模型選擇
{systemseals/hydraulic_seals/rod_seals/r09_i_asmtab.prj},{NB=109.90001-1450},{MS=I},{SERIES=109},{OPT=},{MAT=MT23},{ID=0.375},{L=0.126},{B=0.144},{PRES=1450},{GO=},{PPATH=r09_i_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
System Seals
Description
R09 (Imperial) - Standard Duty Rod Seal - Series 109 (Imperial)
Bill of material
109.90001-1450
Part No.
109.90001
Series
109
Option
Standard
Custom
Standard
Custom
Material
PTFE/Bronze, NBR
PTFE/Bronze, FPM
PTFE/Glass-Moly, NBR
PTFE/Bronze, NBR
PTFE/Bronze, FPM
PTFE/Glass-Moly, NBR
d Inner Diameter
0.375
0.500
0.750
0.875
1.000
1.125
1.250
1.375
1.750
2.000
2.125
2.250
2.500
2.625
2.750
2.875
3.000
3.250
3.500
3.625
3.875
4.000
4.125
4.250
4.375
4.500
4.625
5.250
5.500
5.875
6.000
7.000
8.500
9.000
9.500
10.000
13.000
17.000
20.000
22.000
25.000
26.500
31.000
0.375
0.500
0.750
0.875
1.000
1.125
1.250
1.375
1.750
2.000
2.125
2.250
2.500
2.625
2.750
2.875
3.000
3.250
3.500
3.625
3.875
4.000
4.125
4.250
4.375
4.500
4.625
5.250
5.500
5.875
6.000
7.000
8.500
9.000
9.500
10.000
13.000
17.000
20.000
22.000
25.000
26.500
31.000
Inch
L Groove Length
0.126
0.126
Inch
B
0.144
0.144
Inch
D Outer Diameter
0.663
Inch
C Lead-in Chamfer
0.120
Inch
R Groove Radius
0.020
Inch
Pressure
1450
3625
6000
1450
3625
6000
psi
D1 Diametrical Extrusion Gap
0.395
Inch
E/2 Radial Extrusion Gap
0.010
Inch
Groove Option
without Groove
with Groove
without Groove
with Groove
Weight
0.46
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型