??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
System Seals
Description
R07 (Metric) - Heavy Duty Rod U-Cup - Series 107 (Metric)
Bill of material
107.20665-100
Part No.
107.20665
Series
107
Option
Material
d Inner Diameter
mm
D Outer Diameter
mm
B
3.00 mm
L Groove Length
mm
H Seal Height
2.97 mm
C Lead-in Chamfer
1.50 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
20.50 mm
E/2 Radial Extrusion Gap
0.25 mm
Groove Option
Weight
1.2 g
Previews
3D
尺寸
2D
下載CAD模型