??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
System Seals
Description
R06 (Metric) - Standard Duty Rod U-Cup - Series 106 (Metric)
Bill of material
106.40176-100
Part No.
106.40176
Series
106
Option
Material
d Inner Diameter
mm
D Outer Diameter
mm
B
4.00 mm
L Groove Length
mm
H Seal Height
4.00 mm
C Lead-in Chamfer
2.00 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
20.50 mm
E/2 Radial Extrusion Gap
0.25 mm
Groove Option
Weight
2.62 g
Previews
3D
尺寸
2D
下載CAD模型