??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P80 (Metric) - Heavy Duty Piston Seal - Series 280 (Metric)
Bill of material
280.113397-100
Part No.
280.113397
Series
280
Option
Material
D Outer Diameter
mm
L Groove Length
mm
B
7.50 mm
d Inner Diameter
35.00 mm
C Lead-in Chamfer
5.00 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
49.20 mm
E/2 Radial Extrusion Gap
0.40 mm
Groove Option
Weight
9.83 g
Previews
3D
Dimension
2D
Download CAD models