??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
System Seals
Description
P35 (Metric) - Heavy-Duty, Four-Piece Piston Seal - Series 235 (Metric)
Bill of material
235.50928-100
Part No.
235.50928
Series
235
Option
Material
D Outer Diameter
mm
d Inner Diameter
mm
D1 Diametrical Extrusion Gap
mm
B
9.00 mm
B1
2.00 mm
L Groove Length
mm
L1
29.70 mm
C Lead-in Chamfer
6.75 mm
R Groove Radius
0.40 mm
Pressure
bar
D2
109.00 mm
E/2 Radial Extrusion Gap
0.50 mm
Groove Option
Weight
10.55 g
预览
3D
尺寸标注
2D
下载CAD模型