??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC type 60A - body stainless steel AISI304, DN 10mm, G3/8
Bill of material
60A-3B-AE1AA02400
Order code
60A-3B-AE1AA02400
Type
type 60: stainless-steel AISI304
function
A = normally closed
ports
3 = G3/8
seal material
short circuit ring
coil type
E1AA
supply voltage
maximum differential pressure
0.02-10 bar
Info
Product information
d
29.5 mm
D
32.2 mm
h
11 mm
H
87.85 mm
I
12 mm
L
45 mm
M
54 mm
N
18 mm
O
M4
Weight
0.36 kg
Previews
3D
Dimenze
2D
Stáhnout CAD model