??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 51 - body brass, DN 15 - 50 mm, G1/2 - G2
Bill of material
51A-3B-AC2DA02400
Order code
51A-3B-AC2DA02400
Type
type 51, body brass
function
ports
seal material
short circuit ring
coil type
supply voltage
Mediumstemperatur
maximum differential pressure
0.5-12 bar
Info
Product information
B
48.0 mm
d
22.0 mm
h
14.85 mm
H
75.20 mm
I
14.0 mm
L
65.0 mm
Weight
0.52 kg
Previews
3D
Размер
2D
Сваляне на CAD модели