??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT50 SPB - Keyless High Torque Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT50-BW200-SPB-I-20-HA
Part No.
SATP-8YU-NT50-BW200-SPB-I-20-HA
Surface Treatment
No. of Teeth
50
Type Nominal Width
Pulley Shape
Shaft Hole Dia. d (1mm Increment)
mm
P.D.
127.32 mm
O.D.
125.95 mm
プレビュー
3D
2D
ダウンロード(CADデータ)