??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT38 SPB - Keyless High Torque Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT38-BW200-SPB-I-20-HA
Part No.
SATP-8YU-NT38-BW200-SPB-I-20-HA
Surface Treatment
No. of Teeth
38
Type Nominal Width
Pulley Shape
Shaft Hole Dia. d (1mm Increment)
mm
P.D.
96.77 mm
O.D.
95.39 mm
Previews
3D
2D
Download CAD models