??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT32 SC - High Torque Clamping Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT32-BW150-SC-18-HA
Part No.
SATP-8YU-NT32-BW150-SC-18-HA
Surface Treatment
No. of Teeth
32
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
81.49 mm
Outer Diameter
80.12 mm
Keyway
プレビュー
3D
情報
2D
ダウンロード(CADデータ)