??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT22 SC - High Torque Clamping Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT22-BW150-SC-12-HA
Part No.
SATP-8YU-NT22-BW150-SC-12-HA
Surface Treatment
No. of Teeth
22
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
56.02 mm
Outer Diameter
54.65 mm
Keyway
Previews
3D
Boyut
2D
CAD modeli indir