??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT28 SC - High Torque ClampingTiming Pulleys - 5GT Type
Bill of material
SATP-5GT-NT28-BW120-SC-8-HA
Part No.
SATP-5GT-NT28-BW120-SC-8-HA
Surface Treatment
No. of Teeth
28
Type Width Code
Shaft Hole Diameter d
mm
P.D.
44.56 mm
O.D.
43.60 mm
Keyway
Previews
3D
Dimension
2D
Download CAD models