??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT30 SPAA - Keyless High Torque Timing Pulleys 3GT Type
Bill of material
SATP-3GT-NT30-BW090-SPAA-O-6-HA
Part No.
SATP-3GT-NT30-BW090-SPAA-O-6-HA
Surface Treatment of Pulley
No. of Teeth
30
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
32.47 mm
O.D.
31.71 mm
Previews
3D
2D
Download CAD models