??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT60 SC - High Torque Clamping Timing Pulleys - 3GT Type
Bill of material
SATP-S3M-NT60-BW060-SC-8-HA
Part No.
SATP-S3M-NT60-BW060-SC-8-HA
Surface Treatment
No. of Teeth
60
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
57.30 mm
Outer Diameter
56.53 mm
Keyway
Previews
3D
Dimension
2D
Download CAD models