??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 1.5GT 46SC - High Torque Clamping Timing Pulleys - 1.5GT Type
Bill of material
SATP-1.5GT-NT46-BW030-SC-3--WA
Part No.
SATP-1.5GT-NT46-BW030-SC-3--WA-0x0
Surface Treatment
No. of Teeth
46
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
22.00 mm
Outer Diameter
21.50 mm
Previews
3D
Dimension
2D
Download CAD models