??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBS-49 - Radial Beam Coupling / Staninless Sterl Body / Set Screw Type
Bill of material
SRBS-49-12x12
Product No.
SRBS-49
Fastening Method
Set Screw type
Outer Diameter
49.0
Length
70.0
L1
19.8
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Inner Diameter
Keyway 2
Key Width 2
Key Height 2
Previews
3D
Dimension
2D
Download CAD models