??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBS-16C - Radial Beam Coupling / Staninless Sterl Body / Clamp Type
Bill of material
SRBS-16C-3x3
Product No.
SRBS-16C
Fastening Method
Clamp type
Outer Diameter
16.0
Length
21.5
L1
6.1
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Tap
Inner Diameter
Keyway 2
Key Width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models