??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWBS-54C/CW - Doupling Disk type Coupling / Staninless Steel Body
Bill of material
SDWBS-54C-10x10
Shape
Cylinder
Fastening Method
mm
Outer Diameter
54.0
Length
52.6
L1
19.0
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
mm
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
mm
Tap
Previews
3D
Dimension
2D
Download CAD models