??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWAS-19C - Double Disk Type Coupling / Stainless steel body
Bill of material
SDWAS-19C-4x4
Product No.
SDWAS-19C
Shape
Cylinder
Fastening Method
Outer Diameter
19.0
Length
23.3
L1
8.7
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
Normal Torque
0.9 N.m
Max. Torque
1.8 N.m
Max. RPM
14000 min^-1
Moment of Inertia
1.0 x 10^-6 kg.m^2
Torsional stiffness
600 N.m/rad
Mass
21 g
Declination
1" °
Eccentirc
0.02 mm
Endplay
±0.1 mm
mid length
2.2
LC1
2.205
MD
8.400 mm
Previews
3D
Dimension
2D
Download CAD models