??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWA-54C - Double Disk Type Coupling / Alumininium body / General Type
Bill of material
SDWA-54C-10x10
Product No.
SDWA-54C
Shape
Flange
Fastening Method
General Clamp type
Outer Diameter
54.0
Length
60.6
L1
21.4
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
Previews
3D
Dimension
2D
Download CAD models