??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDSS-64C/CW - Single Disk Type Coupling / Stainless steel body
Bill of material
SDSS-64C-12x12
Product No.
SDSS-64C
Shape
Cylinder
Fastening Method
General Clamp Type
Outer Diameter
64.0
Length
58.2
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
mm
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
mm
Tap
Previews
3D
Dimension
2D
Download CAD models