??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000142 - Iron Press Wing Nut (Low form) (Whitworth)
Bill of material
N0-00-0142-80200000
Order Number
Size
Width
mm
Tolerance Width
±1.0 mm
Height
mm
Height
mm
Tolerance Height
±0.5 mm
Diameter
mm
Tolerance Diameter
±0.5 mm
Height
mm
Width
mm
Width
mm
Tolerance Width
±0.5 mm
Wall thickness
mm
Previews
3D
尺寸
2D
下載CAD模型