??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
StS Coupling GmbH
Description
SWK - Safety Coupling with keyway connection
Bill of material
SWK-10-N10-2Nm-1
Size
Torque range
Disengagement torque 1
Nm
Disengagement torque 2
Nm
Total length
mm
Outside diameter
mm
Keyway (DIN 6885)
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
Bearing seat Øh6
mm
Pitch circle diameter
mm
Basic dimension
mm
Basic dimension
mm
Mounting thread
Screw (ISO 4029)
Mass moment of inertia
kg cm²
max. speed
1/min
Mass
kg
Material
Steel
Customs tariff number
84836020
Previews
3D
Dimensión
2D
Descarga de modelos CAD