dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2820-P-750-50 HUBXL=0
STRACK
04. Federelemente
4.2. Gasdruckfedern
4.2.6. Standard, ISO, VDI, CNOMO
Powered by
CAD模型選擇
{strack/fed_kat/fed_02/fed_02_06/sn050639.prj},{NB=SN2820-P-750-50 Gasdruckfeder (ISO 11901-1 CNOMO E.24.54.815.N VDI 3003) HUBXL=0},{PDF=PDF},{S=50},{DAN1=740},{HUBXL=0.00},{DAN2=1240},{BAR=150},{A=135.0},{L=185.0},{V=0.061},{FA=3.14},{KG=1.15},{PPATH=sn05063901.prj},{SNPR=MIN},{ARTNR=624502}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
STRACK
Description
SN2820-P-750 - Gasdruckfeder (ISO 11901-1 CNOMO E.24.54.815.N VDI 3003)
Bill of material
SN2820-P-750-50 HUBXL=0
PDF-INFO
PDF
(S)
50
50
mm
(daN1)
740
daN
Vorspannweg
mm
Enter value for HUBXL
Vorspannweg
mm
cm
inch
ft
確定
(daN2)
1240
1240
daN
(bar)
150
bar
(A)
135.0
135.0
mm
(L)
185.0
185.0
mm
(V)
0.061
0.061
l
(Fa)
3.14
cm2
(kg)
1.15
1.15
kg
(PPATH)
sn05063901.prj
Preis (Euro/1)
Euro/1
Art.-Nr.
624502
624502
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型