??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000168000 - Pressure element with bolt, secured against twisting, with prism
Bill of material
17000168001
Article No.
D1
mm
D2
mm
D3
mm
D5
mm
D6
mm
L1
mm
L2
mm
L3
mm
L4
mm
-0.2
mm
L6
mm
L7
mm
B
mm
K
mm
Stroke
mm
SW1
mm
SW2
mm
Spring force
N
Spring force
N
max.
100 °C
Material
Stahl/Zink-Druckgusshaltestück, kunststoffbeschichtet
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/24.7d.bb.170001680009.pdf
プレビュー
3D
情報
2D
ダウンロード(CADデータ)