??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000163001 - Substructure clamp
Bill of material
17000163001
Article No.
17000163001
max. horizontal clamping force
20 kN
max. tightening torque
50 Nm
Material
Sphäroguss (GGG60)
Weight
5000 g
Drawing
https://api.meleven.de/out/SToxxparts/e0.b1.9e.170001630019.pdf
预览
3D
尺寸标注
2D
下载CAD模型