??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SToxxparts
Description
07000398000 - Position indicator, pendulum system, digital/analogue
Bill of material
07000398008
Article No.
Variant
D1
60 mm
Counter
Number of graduation lines
Stk.
Pointer reading accuracy
D2
68.5 mm
D3
67 mm
L1
33 mm
L2
26 mm
Material
PA/Aluminium
Drawing
https://www.stoxxparts.com/meleven/09.76.66.07000398000.pdf
Previews
3D
Dimension
2D
Download CAD models