??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
SToxxparts
Description
05001043000 - Stainless steel spring bolt for welding
Bill of material
05001043002
Article No.
-0.05/-0.25
mm
S
20 mm
~
54 mm
L2
14 mm
L3
35 mm
L4
37 mm
Spring force beginning
15 N
Spring force end
50 N
Material
1.4401/1.4571/1.4408
Drawing
https://www.stoxxparts.com/meleven/65.67.94.05001043000.pdf
预览
3D
尺寸标注
2D
下载CAD模型