??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000878000 - Steel tension lock, long version
Bill of material
05000878002
Article No.
Variant
Size
400
B1
46.5 mm
B2
45 mm
B3
38 mm
B4
27 mm
H1
22 mm
H2
12 mm
H3
mm
H4
mm
min.
mm
min.
mm
L3
32 mm
D
6.3 mm
M1
20 mm
M2
12 mm
M3
11.5 mm
R
107.5 mm
~ Stroke
6.5 mm
~ Adjustment travel
mm
Holding force
4000 N
Material
Stahl verzinkt/blau passiviert
Weight
g
Drawing
https://www.stoxxparts.com/meleven/4b.8b.94.05000878000.pdf
Previews
3D
Размер
2D
Сваляне на CAD модели