??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000852000 - Hinge for aluminum profiles / panel elements
Bill of material
05000852002
Article No.
Variant
L1
mm
L2
mm
D1
6.6 mm
D2
14 mm
L3
mm
L4
mm
L5
mm
M1
mm
M2
mm
M3
mm
M4
mm
S
3.5 mm
Material
Aluminium
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/87.c8.ee.05000852000.pdf
Previews
3D
Dimension
2D
Download CAD models