??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000712000 - Zinc die-cast hinge
Bill of material
05000712001
Article No.
Surface
B
15 mm
L1
63 mm
D
M5 mm
L2
17 mm
L3
31 mm
L4
6.1 mm
L5
10 mm
M
19 mm
T1
5 mm
T2
10 mm
Radial load capacity
2300 N
axial load capacity
1500 N
Material
Zink-Druckguss kunststoffbeschichtet
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/8f.2c.3c.05000712000.pdf
预览
3D
尺寸标注
2D
下载CAD模型