??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000621000 - Safety switching hinge with connection plug at the bottom
Bill of material
05000621001
Article No.
L1
mm
L2
101 mm
L3
30 mm
L4
81 mm
L5
mm
H1
12 mm
H2
22.5 mm
M1
71 mm
M2
17 mm
M3
mm
Material
Zink-Druckguss/Edelstahl
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/4a.af.d6.05000621000.pdf
Previews
3D
Размер
2D
Сваляне на CAD модели