??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000614000 - Locking bolt with key actuation, locking pin retracted
Bill of material
05000614002
Article No.
Variant
Pin 0/-0.05 / Bore +0.15/+0.07
mm
D2
mm
D3
17 mm
D4
mm
L1
mm
L2
mm
L3
mm
Spring pressure (start)
12 N
Spring pressure (end)
N
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/8b.11.13.05000614000.pdf
Previews
3D
Dimension
2D
Download CAD models