??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 104
HELP_VARIABLE
Company
SToxxparts
Description
05000312000 - Ball lock pin self-locking with mushroom handle, stainless steel
Bill of material
05000312052
Article No.
-0.04/-0.08
mm
+0.6
mm
D2
mm
D3
mm
D4
mm
±1
mm
L3
mm
L4
mm
L5
mm
Location hole H11
mm
max.
150 °C
two-cut shear strength min.
kN
Material
Edelstahl/Aluminiumgriff
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/54.48.d8.050003120009.pdf
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés