您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Stern
Created: 06.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stern
SK - 80 / 56 x 1 - MP5 - 40
Stern
Hydraulic Cylinders ISO 6020-1 Serie SK
Single rod cylinder
Powered by
CAD模型選擇
{stern/cyl_iso_6020_1_sk/mono_stelo/6020_1_mono_08_asmtab.prj},{NB=SK - 80 / 56 x 1 - MP5 - 400543013/4in0010000999999999999},{SIZE=80},{MM=56},{CORSA1=5000},{WFSTD=54},{B=85},{D=130},{DA=95},{NA=54.5},{KX=18},{VE=36},{BX=35.0},{CX=40},{EX=40},{LT=82},{MS=50},{YX=91},{PJX=134},{XOX=332},{PESOC=1.2},{PESO08=24.4},{CD=40},{FNAME=Hydraulic Cylinders ISO 6020-1 Serie SK},{INFO=Info},{TIP=MP5},{TIPX=08},{TDTX=1, 'Filetto maschio standard',2,'Filetto maschio leggero'},{SER=SK},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=54},{SA=3},{GUA=1},{MAT=},{FL=},{DIS=0},{FCEO=1},{EE=3/4in},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=2},{PSA2=2},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE=1},{ASX=0},{ADX=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Stern
Description
MP5 - Rear spherical bearing
Bill of material
SK - 80 / 56 x 1 - MP5 - 40
LINA
SK - 80 / 56 x 1 - MP5 - 40
Series
Type SK (160 bar)
Type SKM (210 bar)
Type SK (160 bar)
Type SKM (210 bar)
Type
MP5
Bore Ø
80
80
mm
Rod Ø
56
56
mm
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
確定
Cushioning
0A - Without cushioning
1A - Cap-end cushion only
2A - Head-end cushion only
3A - Front and rear cushioning
0A - Without cushioning
1A - Cap-end cushion only
2A - Head-end cushion only
3A - Front and rear cushioning
Rod threading
0R - Standard male rod threading
1R - Special - Light male rod threading
0R - Standard male rod threading
1R - Special - Light male rod threading
Dimension of rod extension
mm
Enter value for WF
Dimension of rod extension
mm
cm
inch
ft
確定
Seals
0J - Standard medium friction
1J - Low friction
2J - Low friction viton
3J - Medium heavy
4J - Medium heavy viton
5J - Chevron
6J - Chevron viton
0J - Standard medium friction
1J - Low friction
2J - Low friction viton
3J - Medium heavy
4J - Medium heavy viton
5J - Chevron
6J - Chevron viton
Rod material
0V - C45 Chrome plated
1V - Steel with Chrome-Niquel
2V - Stainless steel 1.4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1.4301 chromed plated
0V - C45 Chrome plated
1V - Steel with Chrome-Niquel
2V - Stainless steel 1.4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1.4301 chromed plated
Fluid
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glycol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA.
4F - Water in oil emulsion 60/40 HFB
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glycol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA.
4F - Water in oil emulsion 60/40 HFB
Spacers
0
2
4
6
8
0
2
4
6
8
Spacers info
0D = Without spacer (Stroke from 0÷1000mm.)
Position of front connection
1
2
3
4
1
2
3
4
Position of rear connection
1
2
3
4
1
2
3
4
Position of front cushioning
0
0
Position of rear cushioning
0
0
Position of front air bleed
2
3
4
2
3
4
Position of rear air bleed
2
3
4
2
3
4
Rod accessory
No
AK - 6 Rod end spherical eyes
AK - 3 Rod flange
AK - 1 Rod clevis
No
AK - 6 Rod end spherical eyes
AK - 3 Rod flange
AK - 1 Rod clevis
Accessory code
-
Rear accessory
No
AK - 2 Clevis bracket
No
AK - 2 Clevis bracket
Accessory code
-
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型