??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 6392 - Shape-cutting bush with shoulder, rectangular
Bill of material
SZ 6392.16.020x025x32.0
Order No.
Length
mm
Length
mm
Enter value for WA
Length
mm
cm
inch
ft
Length
mm
Length
mm
Enter value for WB
Length
mm
cm
inch
ft
Diameter
mm
Diameter
mm
Diameter
mm
Length
5 mm
Length
32 mm
Length
mm
Angle
°
Weight
0.050 kg
Previews
3D
Boyut
2D
CAD modeli indir