您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Standard Lifters
Created: 22.2.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Standard Lifters
PA-T-.625-.125-1.0-3-A-F1
Standard Lifters
Tapered Pilots
Powered by
CAD模型選擇
{standardlifters/tapered_pilots/pa_t.prj},{NB=PA-T-.625-.125-1.0-3-A-F1},{PL=PA},{TYPE=T},{PD=0.625},{LL=0.125},{L=1.0},{L1=1.0},{TA=3},{PS=A},{RM=F1},{LP1=42.00},{LP2=48.00},{H4=0.625},{H5=0.630}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Standard Lifters
Description
Tapered Pilots - Tapered Pilots
Bill of material
PA-T-.625-.125-1.0-3-A-F1
Product Number
PA-T-.625-.125-1.0-3-A-F1
PA-T-.625-.125-1.0-3-A-F1
Product Line
PA
Type
T
Pilot Diameter
0.625
0.625
Inch
Locating Land
0.125
0.125
Inch
Lift
1.0
1.0
Inch
Taper Angle
3
DEG
Point Style
A
Retention Method
1 Fastener
2 Fasteners
1 Fastener
2 Fasteners
Max. Recommended Stock Thickness
0.125
0.125
Inch
Number of Fasteners
1
List Price
42.00
42.00
USD
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型