??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAGELZ - Standard magnetic buckle - low suction - four cores - side adsorption force - plastic type
Bill of material
GAGELZ24
code
GAGELZ
type
Low suction
Is there a seal
yes
Shell material
PS
Shell color
white
Specifications
24
Attraction (KGF)
0.5
Reference weight (kg / PCS)
0.04
Link
https://www.srdfaa.com/product/1659000452720.html
Previews
3D
Dimension
2D
Download CAD models