??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FASMB - Base type solenoid valve-The 9000 series
Bill of material
FASMB9103-L-110-M1
code
FASMB
Model code
The 9000 series
number of stitches
One coil
To take over the type of
Rc3/8
Wire type
Voltage type
110
Joint seat and quantity
Monomer base
Using the fluid
air
Service pressure range
1.5~7(150~700) Kgf/cm²(Kpa)
using temperature range
0~50℃
Cutting control method
The air guide
Position the number
Five seats and two seats
Valve (sample
Normally closed type
Effective area of fault
36(2.0) mm²(CV)
Hand and button
Hand pressure rotary fixation
Connection diameter
Rc 1/8 · Rc 1/4 · Rc 3/8 · Ø6 · Ø8 · Ø10
lubrication
Free supply mode
link
https://www.srdfaa.com/category/43
Previews
3D
Dimension
2D
Download CAD models